F4000 Series Positive High-Rigidity Face Mill F4047 Shell Type

F4000 Series Positive High-Rigidity Face Mill F4047 Shell Type

A high-rigidity cutter for flat surface machining. Angle 75°

PDF

Part Number
F4047SL-50XSLX4
F4047SL-63XSLX6J
F4047SL-80XSLX5J
F4047SL-80XSLX8J
F4047SL-100XSLX6J
F4047SL-100XSLX10J
F4047SL-125XSLX8J
F4047SL-125XSLX12J
F4047SL-160XSLX10J
F4047SL-160XSLX14J
Part NumberVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Cutter outer diameter D1
(mm)
Type Number of tips for use
11 Day(s) or more 504042280705015614
9 Day(s) or more 6350625.480705026916
11 Day(s) or more 8050525.480705038615
11 Day(s) or more 8050825.480705048618
11 Day(s) or more 10050631.75807050510626
11 Day(s) or more 100501031.758070506106210
11 Day(s) or more 12563838.1807050713128
11 Day(s) or more 125631238.18070508131212
11 Day(s) or more 160631050.88070509166210
11 Day(s) or more 160631450.88070510166214

Loading...

  1. 1
 

Basic Information

Machining Application Plane work material General steel / Stainless Steel / Cast Iron / Titanium Mounting Method Arbor
Finish category Finishing Compatible Tip Material No Carbide Coat Maximum Cutting Depth ap(mm) 8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)