• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

F2052 P2S90R/L Side cutter series, half side cutter, single blade positive

Part Number
F2052-P2S90L10010J
F2052-P2S90L10010JS
F2052-P2S90L10012J
F2052-P2S90L10012JS
F2052-P2S90L12512J
F2052-P2S90L16012J
F2052-P2S90R10010J
F2052-P2S90R10010JS
F2052-P2S90R10012J
F2052-P2S90R10012JS
F2052-P2S90R12512J
F2052-P2S90R16012J
Part NumberVolume DiscountDays to ShipExternal diameter Dc
(φ)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Boss Diameter db
(mm)
Number of tips for use Flange Width NB Applicable Chip
11 Day(s) or more 100831.7580661265088P2700-0/P2905-0
11 Day(s) or more 100825.480681265088P2700-0/P2905-0
11 Day(s) or more 100831.7580661315088P2700-0/P2905-0
11 Day(s) or more 100825.480681315088P2700-0/P2905-0
11 Day(s) or more 1251038.18066136651010P2700-0/P2905-0
11 Day(s) or more 1601238.18066141651212P2700-0/P2905-0
11 Day(s) or more 100831.75806609650810P2700-0/P2905-0
11 Day(s) or more 100825.4806809650810P2700-0/P2905-0
11 Day(s) or more 100831.75806610150812P2700-0/P2905-0
11 Day(s) or more 100825.4806810150812P2700-0/P2905-0
11 Day(s) or more 1251038.18066106651012P2700-0/P2905-0
11 Day(s) or more 1601238.18066111651212P2700-0/P2905-0

Loading...

  1. 1
 

Basic Information

Machining Application Side work material General steel / High hardness steel / Cast Iron Mounting Method Arbor
Finish category Finishing Compatible Tip Material Carbide Coat / No Carbide Coat

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)