(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

F2032 SS Small Diameter Cutter Series, Chamfering Cutter, Straight Shank

F2032 SS Small Diameter Cutter Series, Chamfering Cutter, Straight Shank

Shank type versatile chamfering cutter. Can be used not only for chamfering, but also for flat surface machining.

PDF

Part Number

Configured Part Number is shown.

F2032SS-25XSS25X2

Part Number
F2032SS-25XSS25X2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 15 Day(s)

Loading...

  1. 1
 

Basic Information

Machining Application Plane / Chamfer External diameter Dc(φ) 25 work material General steel / High hardness steel / Cast Iron / Aluminum
Mounting Method With handle Overall Length L/Cutter Height(mm) 107 Shank diameter Ds(mm) 25
Number of flutes(sheet) 2 Compatible Tip Material Carbide Coat / No Carbide Coat Maximum Cutting Depth ap(mm) 6
Underneck length ℓ2(mm) 40 Tool No. 8005523 Cutter outer diameter D1(mm) 37
Shank Length ℓs(mm) 67 Number of tips for use 2 Applicable Chip P2800-0/SDHW090308/P2801-0/SDNW090308/P28415-0/SDNT090308

Please check the type/dimensions/specifications of the part F2032SS-25XSS25X2 in the F2032 SS Small Diameter Cutter Series, Chamfering Cutter, Straight Shank series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)