(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 25/10/2020 sampai dengan 2:00 pada tanggal 26/10/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 25/10/2020 to 2:00 (WIB) 26/10/2020. We apologize for the inconvenience.

Long Handle Reamer Spiral Blade

Part Number

Configured Part Number is shown.

 
Part Number
HL1.0S
HL1.2S
HL2.0S
HL2.5S
HL3.0S
HL3.0SL
HL3.0SM
HL4.0SL
HL4.0SM
HL4.5S
HL5.0S
HL5.0SM
HL6.0S
HL6.0SL
HL6.0SM
HL7.0S
HL7.0SM
HL8.0S
HL8.0SM
HL9.0S
HL9.0SM
HL10.0S
HL10.0SM
HL11.0S
HL11.0SM
HL12.0S
HL12.0SM
HL13.0S
HL13.0SM
HL14.0S
HL14.0SM
HL15.0S
HL15.0SL
HL15.0SM
HL16.0S
HL16.0SL
HL16.0SM
HL17.0S
HL17.0SM
HL18.0S
HL18.0SM
HL19.0S
HL19.0SM
HL20.0S
HL20.0SM
Part NumberVolume DiscountDays to ShipTool Diameter
(mm)
Shank Type Groove Length
(mm)
shank diameter d
(φ mm)
Overall Length L
(mm)
Grip length T
(mm)
Diameter tolerance
(mm)
Number of flutes Tool Material Type
13 Day(s) or more 1End Mill Shank403.0804+0.007、+0.0024High-speed steel
13 Day(s) or more 1.2End Mill Shank403.0804+0.007、+0.0024High-speed steel
13 Day(s) or more 2End Mill Shank603.01006+0.007、+0.0024High-speed steel
13 Day(s) or more 2.5End Mill Shank603.01007+0.007、+0.0024High-speed steel
13 Day(s) or more 3straight shank603.01008+0.007、+0.0026High-speed steel
13 Day(s) or more 3straight shank1003.01408+0.007、+0.0026High-speed steel
13 Day(s) or more 3straight shank803.01208+0.007、+0.0026High-speed steel
13 Day(s) or more 4straight shank1004.01408+0.009、+0.0046High-speed steel
13 Day(s) or more 4straight shank804.01208+0.009、+0.0046High-speed steel
13 Day(s) or more 4.5straight shank804.51209+0.009、+0.0046High-speed steel
13 Day(s) or more 5straight shank1005.01409+0.009、+0.0046High-speed steel
13 Day(s) or more 5straight shank1205.01609+0.009、+0.0046High-speed steel
13 Day(s) or more 6straight shank1006.015010+0.009、+0.0046High-speed steel
13 Day(s) or more 6straight shank1506.020010+0.009、+0.0046High-speed steel
13 Day(s) or more 6straight shank1206.016010+0.009、+0.0046High-speed steel
13 Day(s) or more 7straight shank1207.016011+0.012、+0.0066High-speed steel
13 Day(s) or more 7straight shank1507.020011+0.012、+0.0066High-speed steel
13 Day(s) or more 8straight shank1508.020012+0.012、+0.0066High-speed steel
13 Day(s) or more 8straight shank2008.025012+0.012、+0.0066High-speed steel
13 Day(s) or more 9straight shank1509.020013+0.012、+0.0066High-speed steel
13 Day(s) or more 9straight shank2009.025013+0.012、+0.0066High-speed steel
13 Day(s) or more 10straight shank15010.020014+0.012、+0.0066High-speed steel
13 Day(s) or more 10straight shank20010.025014+0.012、+0.0066High-speed steel
13 Day(s) or more 11straight shank15011.020015+0.015、+0.0076High-speed steel
13 Day(s) or more 11straight shank20011.025015+0.015、+0.0076High-speed steel
13 Day(s) or more 12straight shank15012.020015+0.015、+0.0076High-speed steel
13 Day(s) or more 12straight shank20012.025015+0.015、+0.0076High-speed steel
13 Day(s) or more 13straight shank15013.020016+0.015、+0.0078High-speed steel
13 Day(s) or more 13straight shank20013.025016+0.015、+0.0078High-speed steel
13 Day(s) or more 14straight shank15014.020017+0.015、+0.0078High-speed steel
13 Day(s) or more 14straight shank20014.025017+0.015、+0.0078High-speed steel
13 Day(s) or more 15straight shank15015.020018+0.015、+0.0078High-speed steel
13 Day(s) or more 15straight shank25015.030018+0.015、+0.0078High-speed steel
13 Day(s) or more 15straight shank20015.025018+0.015、+0.0078High-speed steel
13 Day(s) or more 16straight shank15016.020019+0.015、+0.0078High-speed steel
13 Day(s) or more 16straight shank25016.030019+0.015、+0.0078High-speed steel
13 Day(s) or more 16straight shank20016.025019+0.015、+0.0078High-speed steel
13 Day(s) or more 17straight shank20017.025020+0.015、+0.0078High-speed steel
13 Day(s) or more 17straight shank25017.030020+0.015、+0.0078High-speed steel
13 Day(s) or more 18straight shank20018.025021+0.015、+0.0078High-speed steel
13 Day(s) or more 18straight shank25018.030021+0.015、+0.0078High-speed steel
13 Day(s) or more 19straight shank20019.025021+0.017、+0.0088High-speed steel
13 Day(s) or more 19straight shank25019.030021+0.017、+0.0088High-speed steel
13 Day(s) or more 20straight shank20020.025022+0.017、+0.0088High-speed steel
13 Day(s) or more 20straight shank25020.030022+0.017、+0.0088High-speed steel

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin / Die Steel / Alloy Steel Coating Y/N NA Groove Shape Spiral
Base Blade Y/N NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)