(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Cross in Wheel (for 15/16 holes)【5 Pieces Per Package】

Cross in Wheel (for 15/16 holes)

Cloth-in-Foil is a one-touch type sister product.

[Features]
· The "cloth-in base," which uses New Registon's own "glass cloth insert technology," absorbs vibrations and rattles.
· Zirconia paper and BZ Paper developed jointly by the manufacturer.
· The multi-blade wheel made of conventional zirconia enables high performance operation.
· It is an easy-to-remove one-touch type with screws, so there is no center run-out.
· "Cloth-in-Wheel" is a sister product for use with 15-hole and 16-hole.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CIW100A60
CIW100A80
CIW100A120
CIW100A180
CIW100BZ40
CIW100BZ80
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Abrasive Grain Quantity
(Sheets)
Point Strategy Screw Diameter Feature 1 Feature 2 Feature 3 Feature 4 Application 1 Application 2

5 Pieces Per Package

11 Day(s) or more 60A Abrasive Grain55M10The "cloth-in base," which uses New Registon's own "glass cloth insert technology," absorbs vibrations and rattles.Zirconia paper and BZ Paper developed jointly by the maker. The multi-blade foil made of conventional zirconia enables high performance operation.It is easy to change from 15 holes to 16 holes after removing the blue bush. In addition, it is a common type that can be used with either an electric grinder or an air grinder.Cloth-in-Foil is a one-touch type sister product.Polishing work including finishing after plane and curved surface grinding, chamfering, spot welding of materials such as general steel, stainless steel and aluminumFor light grinding and polishing

5 Pieces Per Package

11 Day(s) or more 80A Abrasive Grain55M10The "cloth-in base," which uses New Registon's own "glass cloth insert technology," absorbs vibrations and rattles.Zirconia paper and BZ Paper developed jointly by the maker. The multi-blade foil made of conventional zirconia enables high performance operation.It is easy to change from 15 holes to 16 holes after removing the blue bush. In addition, it is a common type that can be used with either an electric grinder or an air grinder.Cloth-in-Foil is a one-touch type sister product.Polishing work including finishing after plane and curved surface grinding, chamfering, spot welding of materials such as general steel, stainless steel and aluminumFor light grinding and polishing

5 Pieces Per Package

11 Day(s) or more 120A Abrasive Grain55M10The "cloth-in base," which uses New Registon's own "glass cloth insert technology," absorbs vibrations and rattles.Zirconia paper and BZ Paper developed jointly by the maker. The multi-blade foil made of conventional zirconia enables high performance operation.It is easy to change from 15 holes to 16 holes after removing the blue bush. In addition, it is a common type that can be used with either an electric grinder or an air grinder.Cloth-in-Foil is a one-touch type sister product.Polishing work including finishing after plane and curved surface grinding, chamfering, spot welding of materials such as general steel, stainless steel and aluminumFor light grinding and polishing

5 Pieces Per Package

11 Day(s) or more 180A Abrasive Grain55M10The "cloth-in base," which uses New Registon's own "glass cloth insert technology," absorbs vibrations and rattles.Zirconia paper and BZ Paper developed jointly by the maker. The multi-blade foil made of conventional zirconia enables high performance operation.It is easy to change from 15 holes to 16 holes after removing the blue bush. In addition, it is a common type that can be used with either an electric grinder or an air grinder.Cloth-in-Foil is a one-touch type sister product.Polishing work including finishing after plane and curved surface grinding, chamfering, spot welding of materials such as general steel, stainless steel and aluminumFor light grinding and polishing

5 Pieces Per Package

11 Day(s) or more 40N/A55M10The "cloth-in base," which uses New Registon's own "glass cloth insert technology," absorbs vibrations and rattles.Zirconia paper and BZ Paper developed jointly by the maker. The multi-blade foil made of conventional zirconia enables high performance operation.It is easy to change from 15 holes to 16 holes after removing the blue bush. In addition, it is a common type that can be used with either an electric grinder or an air grinder.Cloth-in-Foil is a one-touch type sister product.Polishing work including finishing after plane and curved surface grinding, chamfering, spot welding of materials such as general steel, stainless steel and aluminumLight Grinding, Polishing and Bead Trimming of Thick and Thin Plates

5 Pieces Per Package

11 Day(s) or more 80N/A55M10The "cloth-in base," which uses New Registon's own "glass cloth insert technology," absorbs vibrations and rattles.Zirconia paper and BZ Paper developed jointly by the maker. The multi-blade foil made of conventional zirconia enables high performance operation.It is easy to change from 15 holes to 16 holes after removing the blue bush. In addition, it is a common type that can be used with either an electric grinder or an air grinder.Cloth-in-Foil is a one-touch type sister product.Polishing work including finishing after plane and curved surface grinding, chamfering, spot welding of materials such as general steel, stainless steel and aluminumLight Grinding, Polishing and Bead Trimming of Thick and Thin Plates

Loading...

  1. 1

Basic Information

Type Multiblade Disc Work Piece General Steel / Stainless Steel / Alloy Steel Outer Diameter Size(mm) 100
Inner Diameter Size(mm) 15 Presence of a Hole Available Maximum Operating Peripheral Speed(m/s) 72

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)