• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Corner bit, new beading surface

Corner bit, new beading surface

Blade for decorative surfaces and chamfering of wood materials and resin materials (artificial marble).

[Features]
· For decorative surface/chamfering/joining.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SG1.5
SG2
SG2.5
SG3
Part NumberVolume DiscountDays to ShipName
(φ)
A
(mm)
B
(mm)
R
(mm)
JAN Code Standard Price
Quote 1.5 minute17.874.549485720304759800
Quote 2 minute20..510649485720304829800
Quote 2.5 minute23.3107.5494857203049910200
Quote 3 minute26129494857203050510200

Loading...

  1. 1
 

Basic Information

Product ​​Type New beading surface Use For trimmer D(mm) 30
E(mm) 8 S(mm) 6 Pieces 12

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)