(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Corner bit, straight w/ guide bearing

Corner bit, straight w/ guide bearing

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
・Anyone can easily chamfer Decora, plywood, wood, plastic, artificial marble, etc., and the finished product is beautiful.
・Bearings serve as guides for curves, straight lines, inside, outside, and corners. You can freely chamfer
・Please select the most suitable blade according to the processing purpose
[Applications]
・Work material: wood
・Chamfering, joint cleaning, cutting out, hole drilling , for various work such as ant (male and female) processing.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 

Part Number
GL25
GM15
GS6
GS10
Part NumberMinimum order quantityVolume DiscountDays to ShipName
(φ)
B
(mm)
C
(mm)
D
(mm)
JAN Code Standard Price
1 Piece(s) 16 Day(s) or more 6×10 L252592249485720307894600
1 Piece(s) 16 Day(s) or more 6×10 M1516222249485720308025300
1 Piece(s) 16 Day(s) or more 6×10 S66192549485720309704300
1 Piece(s) 16 Day(s) or more 6×10 S1011192549485720307964300

Loading...

  1. 1
 

Basic Information

Product ​​Type Straight with Guide Bearings Use For trimmer A(mm) 10
E(mm) 10 G(mm) 8 S(mm) 6
Pieces 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)