(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Woodworking Drill Bit, U Channel Bit

Woodworking Drill Bit, U Channel Bit

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· For slip prevention on sliding door grooves and stairs.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
U66
U68
U1212
U1215
U1220
U610
U612
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Name
(φ)
D
(mm)
d
(mm)
L
(mm)

(mm)
R
(mm)
Pieces JAN Code Standard Price
1 Piece(s) 16 Day(s) or more For trimmer6×6・R366401531049485720107368400
1 Piece(s) 16 Day(s) or more For trimmer6×8・R486502041049485720107437000
1 Piece(s) 16 Day(s) or more For router12×12・R6121275306149485720107748100
1 Piece(s) 16 Day(s) or more For router12×15・R7.5151265207.5149485720107819400
1 Piece(s) 16 Day(s) or more For router12×20・R1020126520101494857201079812200
1 Piece(s) 16 Day(s) or more For trimmer6×10・R5106552551049485720107507200
1 Piece(s) 16 Day(s) or more For trimmer6×12・R6126603061049485720107677500

Loading...

  1. 1
 

Basic Information

Product ​​Type U Groove Bit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)