(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pyramid Drills (Titanium Coating) Spiral Cut System

Pyramid Drills (Titanium Coating) Spiral Cut System

[Features]
Sharpness is improved with the spiral groove. Can be used for various applications such as deburring, hole enlarging, or chamfering.

Part Number

Configured Part Number is shown.

Part Number
RSD-1T
RSD-2T
RSD-3T
RSD-4T
RSD-22T
Part NumberMinimum order quantityVolume DiscountDays to ShipIdeal Rotational Speed
(rpm)
Overall Length
(mm)
Link Diameter
(mm)
Shaft Diameter
(mm)
No. of Steps
(Step)
1 Piece(s) 12 Day(s) 600-90070Hexagonal Shaft Shank 6.354.0-12.09
1 Piece(s) 12 Day(s) 300-60080Hexagonal Shaft Shank 6.354.0-20.09
1 Piece(s) 12 Day(s) 200-400100104.0-30.014
1 Piece(s) Quote 100-250109104.0-39.013
1 Piece(s) 12 Day(s) 300-60086Hexagonal Shaft Shank 6.354.0-22.010

Loading...

  1. 1

Basic Information

Product ​​Type Single Item Use Iron (2.0 mm or less), Stainless Steel (1.6 mm or less), Aluminum, Copper, Plywood, Other Plastic; Electric, Electric Construction Work; Automotive Repairs, Sheet Metal, for Hobbies, DIY, etc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)