(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Double Pocket Magnifier

Double Pocket Magnifier

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· It can be used at various magnifications by combining lenses.
· Highly transparent so as not to negatively affect the eyes.
· A lightweight optical resin PXM® lens that's not subject to secular change.
[Applications]
· For general inspection and observation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
1103
1104
Part NumberMinimum order quantityVolume DiscountDays to ShipMagnification
(x)
Trusco Code
1 Piece(s) Quote 3 ~ 9292-1855
1 Piece(s) Quote 3 ~ 6321-3056

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Light presence Not Included Existence or non-existence of scale Not Included
Lens Size(mm) 36X22 Width(mm) 50 Depth(mm) 45
Height(mm) 20 Mass(g) 31 Lens Material PXM Optical Resin
Specifications Convex Lens

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)