(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Eye loupe with wire headlight

Eye loupe with wire headlight

[Features]
· A high-magnification head eye loupe.
· Head type allows working with both hands.
· Fits securely on the head with the auxiliary band.
· It uses LED light, so it captures clear images even at high magnification.
[Applications]
· Inspection, assembly and repair of precision parts.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
WHE-50LED
WHE-100LED
WHE-200LED
Part NumberMinimum order quantityVolume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Trusco Code
1 Piece(s) 1 Day(s) 5φ23355-9777
1 Piece(s) 1 Day(s) 10φ12 / φ23355-9751
1 Piece(s) 1 Day(s) 20φ12 / φ23355-9769

Loading...

  1. 1

Basic Information

Product Type Head Loupe Light presence With LED Light Existence or non-existence of scale Not Included
Lens Material Glass Mass(g) 70 Width (Maximum) 150mm
Power Supply Coin Type Lithium Battery (CR1220) x 2 pc (Supplied)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)