(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Magnetic Holder (with Handle)

Magnetic Holder (with Handle)

[Features]
· It can be used for a wide range of applications such as drawings, rulers, paper holders, memo holders and cable hangers.
· Can be conveniently used in various environments, is suitable for a wide range of applications, and easy to use.
[Applications]
· For putting fixtures in order, hooking cables, etc.

  • STOCK

Part Number

Configured Part Number is shown.

Features

●Can be used in a wide range such as drawings, rulers, paper type holders, memo holders, cable hangers etc.
●Can be useful in various scenes because it is widely application and easy to use.

Usage

●Organization of equipment, cable hangings and so on.

Specification

●SPQ(piece):1

Materials

●Magnet: Ferrite Magnet
Part Number
TSM-38085
TSM-5210
TSM-6811
TSM-80135
Part NumberMinimum order quantityVolume DiscountDays to ShipAdsorption Power
(N)
Height
(mm)
Diameter
(mm)
Mounting Screw Trusco Code Mass
(g)
1 Piece(s) 1 Day(s) 168.538M5X0.8275-638243
1 Piece(s) 1 Day(s) 1001052M5X0.8275-6391120
1 Piece(s) 1 Day(s) 1301168M6X1.0275-6404207
1 Piece(s) 1 Day(s) 30013.580M6X1.0275-6412337

Loading...

  1. 1

Basic Information

Product Type Magnetic Tool Holder Handle Y/N Available Screw hole Y/N Available
Application For putting fixtures in order, hooking cables, etc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)