(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Heavy Duty Magnetic Adhesive Tape【2 Pieces Per Package】

Heavy Duty Magnetic Adhesive Tape

[Features]
· Both sides are magnetic. (With single-sided adhesive tape)
· The maximum load is between 2.5 and 3.5 kg (when two are used for a non-magnetic body + steel) and 4.5 and 7.5 kg (when two are used for steel + steel).
· Can be cut with a cutter.
· Can be adhered to the back of panels, boards or boxes to allow installation onto steel surfaces.
[Applications]
· For holding tools.
· For butt-welding steel.

  • STOCK

Part Number

Configured Part Number is shown.

TKMN-200

Part Number
TKMN-200
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Magnetic Tool Holder Handle Y/N NA Screw hole Y/N NA
Height(mm) 200 Width(mm) 25 Depth(mm) 4
Trusco Code 415-2221 Mass(g) 280 Quantity/Pack(piece) 2
Application For holding tools. Application 1 For butt-welding steel. Material 1 Adhesive

Please check the type/dimensions/specifications of the part TKMN-200 in the Heavy Duty Magnetic Adhesive Tape series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)