(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnetic Spray Can Holder

Magnetic Spray Can Holder

Click this image to zoom it.

Move the mouse over the image to zoom

  • Magnetic Spray Can Holder
  • Magnetic Spray Can Holder
  • Magnetic Spray Can Holder

[Features]
· Canned products up to 70 mm in diameter can be stored.
· The magnet is rubber coated to avoid damaging workpieces.
· A rubber cover is attached to prevent scratches and slippage of the bottom surface to which it is applied. (TSH-400 Only)
[Applications]
· For storing and arranging cans.

Part Number

Configured Part Number is shown.

Part Number
TSH-215
TSH-310
TSH-400
TSHJ-215
TSHJ-300
Part NumberMinimum order quantityVolume DiscountDays to ShipHeight
(mm)
Width
(mm)
Depth
(mm)
Details Type Storable quantity
(pc.)
Trusco Code Mass
(g)
1 Piece(s) 1 Day(s) 130215100For spray cans2415-3065700
1 Piece(s) 1 Day(s) 130300100For spray cans3415-3073850
1 Piece(s) 1 Day(s) 17340093For spray cans4300-63011490
1 Piece(s) 1 Day(s) 180215100For jumbo spray cans2415-3081850
1 Piece(s) 1 Day(s) 180300100For jumbo spray cans3415-30901200

Loading...

  1. 1

Basic Information

Magnet types Ferrite Magnet Product Type Magnetic Tool Holder Maximum Load Capacity(kg) 2.5
Handle Y/N NA Screw hole Y/N NA Application For storing and arranging cans.
Main Body Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)