Water Resistant Marking Chalk【3 Pieces Per Package】

Water Resistant Marking Chalk

[Features]
· Writes well on especially wet material such as steel, glass, and PVC pipes.
· Can be cleanly wiped with a wet cloth.
[Applications]
· For marking welding places, metal plates, and construction materials.
· For writing on green boards and waterproof blackboards for construction sites.

Part Number

Configured Part Number is shown.

Part Number
TMC-19T-BK
TMC-19T-R
TMC-19T-W
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipColor OP (Color symbol) Trusco Code Mass

3 Pieces Per Package

2 Day(s) BlackBK253-3405156 g/pack

3 Pieces Per Package

2 Day(s) RedR389-9934156 g/pack

3 Pieces Per Package

2 Day(s) WhiteW253-3391156 g/pack

Loading...

  1. 1

Basic Information

Product Type Industrial marker Application Welded areas / Metal / Construction component Quantity/Pack(piece) 3
Material Synthetic Wax / Surfactants/ Pigment Dimensions(mm) φ15×100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)