Stone Pen (Bag / Box)【4-100 Pieces Per Package】

Stone Pen (Bag / Box)

[Features]
· It does not disappear until 1,200°C.
[Applications]
· For scribing to steel plates, etc. for welding and fusing.
· For marking on steel industrial materials.

Features

●It will not disappear until 1200°C.

Usage

●Marking of industrial materials of steel materials.

Materials

●Talc

Warning

●Aluminum/ resin/plastic/glass/wood etc. can not be used.
Part Number
P-SK10-S
P-SK30
P-SK40
P-SK60
P-SK70
SK-10-S
SK-30-S
SK-40-S
SK-60-S
SK-70-S
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipQuantity/Pack
(piece)
Pcs./Box.
(piece)
Dimensions
(mm)
Trusco Code Mass

10 Pieces Per Package

2 Day(s) 10-5.0×5.0×80273-100270 g/pack

10 Pieces Per Package

2 Day(s) 10-φ5.0×80273-101160 g/pack

8 Pieces Per Package

2 Day(s) 8-φ6.4×80273-102960 g/pack

4 Pieces Per Package

2 Day(s) 4-5.0×13.0×80273-103770 g/pack

8 Pieces Per Package

2 Day(s) 8-6.4×6.4×80273-104590 g/pack

100 Pieces Per Package

2 Day(s) -1005.0×5.0×80228-2704640 g/box

100 Pieces Per Package

11 Day(s) or more -100φ5.0×80228-2712500 g/box

50 Pieces Per Package

2 Day(s) -50φ6.4×80228-2721400 g/box

50 Pieces Per Package

11 Day(s) or more -505.0×13.0×80228-2739780 g/box

50 Pieces Per Package

11 Day(s) or more -506.4×6.4×80228-2747540 g/box

Loading...

  1. 1

Basic Information

Product Type Slate Pencil Shape Thin round Application Welded areas / Iron / Steel
Material Talc

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)