(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Waterproof timer

Waterproof timer

[Features]
· The waterproof structure enables it to be used safely even when wet.
· Can be set up at the desired location as it comes with a magnet and stand.
· Equipped with an LED lamp.
· A calibration certificate can be issued.
· It is a waterproof timer capable of counting up to 99 minutes and 59 seconds.
[Applications]
· Time management in kitchens, etc.
· Suitable for time management in manufacturing and work processes.

  • STOCK

Part Number

Configured Part Number is shown.

TTM-13L

Features

●Since it is waterproof, safe to get wet in water.
●With magnet, stand, can be set in your favorite place.
●With electronic sound alarm and LED lamp (approx. 1 minute), the LED lamp flashes so that alarm can be noticed even in noisy areas.
●Calibration d

Specification

●Maximum Timekeeping:99 Minutes 59 Seconds
●Minimum Timekeeping(sec):1
●L x W x T: 75 x 75 x 25mm
●Power Supply: AAA Dry Battery x 2 (sold separately)
●Container Protection Class: IPX5
Part Number
TTM-13L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Timer Maximum Timekeeping 99 minutes 59 seconds Minimum Timekeeping(Second) 1
Calibration Not Applicable Drip-proof and Waterproof function Waterproof Dimension (width)(mm) 75
Dimension (vertical)(mm) 75 Thickness(mm) 25 Trusco Code 352-0641
Mass(g) 100 Power Supply AAA Batteries x 2 (Sold Separately)

Please check the type/dimensions/specifications of the part TTM-13L in the Waterproof timer series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)