(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Diamond Hand Polisher

Diamond Hand Polisher

[Features]
· No directionality. It can be polished from any direction be it forward, backward, left or right.
· Capable of polishing any hard material with ease.
[Applications]
· Polishing of carbide, forged steel, ceramics, glass, chisels, hard rubber and the like.
· Polishing of hard materials such as reinforced plastic.

  • STOCK

Part Number

Configured Part Number is shown.

TDP-10

Part Number
TDP-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Diamond Grindstone Particle Size(#) 1000 Abstract Finish
Length(mm) 50 Width(mm) 25 Thickness(mm) 6
Trusco Code 272-6335 Mass(g) 57.2 Material Carbon Structural Steel (S45C)
Features No directionality. It can be polished from any direction be it forward, backward, left or right. Application Carpenter Tools: Drill, Planer, Carbide Borer, Drill Bit, etc. Cooking Utensils: Commercial Use Knives, Scissors, etc.

Please check the type/dimensions/specifications of the part TDP-10 in the Diamond Hand Polisher series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)