(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Electric Screwdriver Socket (Dedicated for Full Screws, Rechargeable Tool, 12 V Compatible)

Electric Screwdriver Socket (Dedicated for Full Screws, Rechargeable Tool, 12 V Compatible)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Only for fully threaded bolts. Holds and turns fully threaded bolts.
· The hexagonal shank (6.35 mm) is press-fit and powerful.
[Applications]
· Ideal for construction work and electric construction.

Basic Specifications

Details

Part Number
Applicable Screw Dia.(mm)

Refine by

  • W1/2
  • W3/8
  • W5/16
  • Clear
Trusco Code

Refine by

  • 252-9530
  • 252-9521
  • 252-9513
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
W1/2
252-9530
1 Day(s)
-

Part Number : TEZN-12
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Overall Length(mm)
    70
  • Shaft measurements(mm)
    6.35
  • Applicable Screw Dia.(mm)
    W1/2
  • Trusco Code
    252-9530
  • Mass(g)
    124
W3/8
252-9521
1 Day(s)
-

Part Number : TEZN-38
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Overall Length(mm)
    70
  • Shaft measurements(mm)
    6.35
  • Applicable Screw Dia.(mm)
    W3/8
  • Trusco Code
    252-9521
  • Mass(g)
    130
W5/16
252-9513
1 Day(s)
-

Part Number : TEZN-516
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Overall Length(mm)
    70
  • Shaft measurements(mm)
    6.35
  • Applicable Screw Dia.(mm)
    W5/16
  • Trusco Code
    252-9513
  • Mass(g)
    97

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Exclusive for full thread.
●Bring the full thread and turn.

Specification

●Total Length(mm):70
●Compatible with 18V impact

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)