(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Cabtyre Cable Secondary Side (with Ground Clip and Cable Joint)

Cabtyre Cable Secondary Side (with Ground Clip and Cable Joint)

[Features]
· Uses elastic and tough natural rubber for resistance to impact and friction, with particularly excellent withstand voltage characteristics.
[Applications]
· As a secondary cable (for ground) of the arc welding machine.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
TWC-2210KE
TWC-225KE
TWC-3810KE
TWC-385KE
Part NumberMinimum order quantityVolume DiscountDays to ShipCable
(m)
Applicable current
(A)
Wire used
(mm2)
Trusco Code Mass
(g/Set)
1 Piece(s) 1 Day(s) 10100~170WCT-22273-11003600
1 Piece(s) 1 Day(s) 5100~170WCT-22273-10962100
1 Piece(s) 1 Day(s) 10170~240WCT-38352-35605400
1 Piece(s) 1 Day(s) 5170~240WCT-38352-35943100

Loading...

  1. 1

Basic Information

Product Type Cabtyre Cable Application As a secondary cable (for ground) of the arc welding machine. Material (conductor) Copper Wire
Material (cover) Natural Rubber for Conducting Wire Accessory Grounding Clip (TEC-300) Cable Joint (TKJ-300 Male)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)