(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flexible Cable for Distribution Side (With Holder and Cable Joint), with Elastic Natural Rubber Sheath

Flexible Cable for Distribution Side (With Holder and Cable Joint), with Elastic Natural Rubber Sheath

[Features]
· Adopts an ultra-flexible twisted conductor and uses natural rubber with sheath elasticity, ideal for holders.
· Double coated with insulator and sheath to increase safety.
[Applications]
· As a secondary cable (welding side) of the arc welding machine.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
TWRC-222KH
TWRC-382KH
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable current
(A)
Wire used
(mm2)
Trusco Code Mass
(g/Set)
1 Piece(s) 1 Day(s) 100~170WRCT-22352-36591300
1 Piece(s) 1 Day(s) 170~240WRCT-38352-36241700

Loading...

  1. 1

Basic Information

Product Type Cabtyre Cable Cable(m) 2.5 Application As a secondary cable (welding side) of the arc welding machine.
Material (conductor) Copper Wire Material (cover) Natural rubber for holder, insulating natural rubber Accessory Welding rod holder (TEH-300) cable joint (TKJ-300 male)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)