(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Connection Cable for Welding Machine (1-Dimensional)

Connection Cable for Welding Machine (1-Dimensional)

[Features]
· Since this cable uses elastic and tough natural rubber, it demonstrates sufficient strength against shock and wear, and has particularly excellent voltage resistance.
[Applications]
· As the primary side cable for main arc welder.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
TWC-1405
TWC-1410
TWC-5510
TWC-5520
TWC-555
TWC-8010
TWC-8020
TWC-805
Part NumberMinimum order quantityVolume DiscountDays to ShipCable
(m)
Applicable current
(A)
Wire used
(mm2)
Welding machine rated input
(kW)
Welding machine rated input
(kVA)
Trusco Code Mass
(g)
1 Piece(s) 1 Day(s) 5712CT2CX14.010.517.6327-27533500
1 Piece(s) 12 Day(s) 10712CT2CX14.010.517.6327-27617000
1 Piece(s) 1 Day(s) 10412CT2CX5.54.48.0256-17353600
1 Piece(s) 1 Day(s) 20412CT2CX5.54.48.0256-17437200
1 Piece(s) 1 Day(s) 5412CT2CX5.54.48.0256-17271800
1 Piece(s) 1 Day(s) 10512CT2CX8.05.511.0256-17604400
1 Piece(s) 1 Day(s) 20512CT2CX8.05.511.0256-17788800
1 Piece(s) 1 Day(s) 5512CT2CX8.05.511.0256-17512200

Loading...

  1. 1

Basic Information

Product Type Cabtyre Cable Application As the primary side cable for main arc welder. Specification 1 Connection cable for welding machine, primary side, 2 cores
Specification 2 With ø8 Round Terminal Material (conductor) Copper Wire Material (cover) Natural Rubber for Conducting Wire
Accessory NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)