(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Drip-proof thermometer

Drip-proof thermometer

[Features]
· Data hold function provides handy reading of data.
· As it is a drip-proof type, it can be operated in highly humid places or with wet hands.
· With HI/LO alarm setting function.
[Applications]
· Temperature measurement in manufacturing and work processes.
· Temperature measurement of heaters and air conditioners.
· For temperature measurement in the food industry (HACCP).

  • STOCK

Part Number

Configured Part Number is shown.

TCT-281WR

Part Number
TCT-281WR
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Core temperature thermometer Temperature Measuring Range(°C) -50 – 250 Temperature minimal display(°C) 0.1/1
Drip-proof and Waterproof function NA Power Supply Button-type alkaline Width(mm) 85
Depth(mm) 32 Height(mm) 118 Trusco Code 330-5147
Length of Probe(mm) 4.5×103 Features Data hold function provides handy reading of data. Mass(g) 114

Please check the type/dimensions/specifications of the part TCT-281WR in the Drip-proof thermometer series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)