(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Digital sound level meter

Part Number

Configured Part Number is shown.

SL-1373SD

Features

●Data can be easily recorded on SD card and useful for data analysis on site.
●With data hold, auto power off, backlight, MAX/MIN memory function.

Usage

●Measuring noise in factories and work sites.

Specification

●Measuring Range(dB):30 to 130
●Resolution (dB):0.1
●Frequency Range(Hz):31.5 to 8000
●SPQ(piece):5
●Power Supply: AA Alkaline Battery x 6(accessory), or AC Adapter(sold separately)
●W x D x H: 68 x 45 x 245mm
Part Number
SL-1373SD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Noise meter Frequency Range(Hz) 31.5~8000 Measuring Range(dB) 30~130
Resolution(dB) 0.1 Trusco Code 392-3673 Application Noise measurements at manufacturing plants and worksites.
Power Supply AA Batteries x 6 (Included) or AC Adapter (Sold Separately) Width(mm) 68 Depth(mm) 45
Height(mm) 245 Mass(g) 445

Please check the type/dimensions/specifications of the part SL-1373SD in the Digital sound level meter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)