(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Instantaneous Integrating Flowmeter -OF05ZAWN/OF10ZAWN- (OF10ZAWN)

Instantaneous Integrating Flowmeter -OF05ZAWN/OF10ZAWN- OF10ZAWN

[Features]
· Product is RoHS-compliant, CE mark acquired.
· Oval gear type measurement principle is used.
· Has built-in lithium batteries, so instantaneous flow and integrated flow can be switched for confirmation without an external power source. The specified part can be rotated in a direction that's easy to read.
· Can measure momentary and integrated flow rates using a single device.
[Applications]
· As a sensor for installation in various measurement and control instruments.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OF10ZAWN

 
Part Number
OF10ZAWN
Part NumberMinimum order quantityVolume DiscountDays to ShipPort size Trusco Code Mass
(g)
1 Piece(s) Quote R1/2323-5882260

Loading...

  1. 1

Basic Information

Product Model Integrating flowmeter Flow control None Fluid Temperature(°C) 0–60
Detailed Type High-viscosity type Accuracy ±2%RS Container protection class IP64 (Indoor Type)
Power Supply Built-in Lithium Battery (Not Replaceable) Liquid viscosity range(mPa / S) 0.5–1.5 Maximum pressure(Mpa) 0.5
Features Product is RoHS-compliant, CE mark acquired. Measurement principle is oval gear type.

Please check the type/dimensions/specifications of the part OF10ZAWN in the Instantaneous Integrating Flowmeter -OF05ZAWN/OF10ZAWN- series.

Products like this...

Part Number
OF05ZAWN
Part NumberMinimum order quantityVolume DiscountDays to ShipPort size Trusco Code Mass
(g)
1 Piece(s) Quote R1/4323-5866240

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)