Strong, Large (Screw Lock Type)

Strong, Large (Screw Lock Type)

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· With finger shape which prevents slipping off even when wearing work gloves.
· With anti-slip rubber.
· It can support a broad range from heavy work, such as flooring, to paper.

Basic Specifications

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Blade Thickness(mm)
    0.5
  • Total Length(mm)
    170
  • Detailed Type
    Main Body
  • Applicable Replacement Blade
    BL-20・BL-50
  • Trusco Code
    288-0989
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : LP-230
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Blade Thickness(mm)
    0.5
  • Total Length(mm)
    170
  • Detailed Type
    Main Body
  • Applicable Replacement Blade
    BL-20・BL-50
  • Trusco Code
    288-0989
  • Mass(g)
    101
  • Features
    With anti-slip rubber.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)