Ceramic Fluorine

Ceramic Fluorine

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· The holder is processed with ceramic fluorine resin to which paste is unlikely to adhere.
· It is a super sharp-edged blade (VS-50) where the joint is not conspicuous.
· Ideal for interior work such as cloth joints.
[Applications]
· It is used in interior design for cloth joints, etc.

Basic Specifications

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Blade Thickness(mm)
    0.38
  • Total Length(mm)
    130
  • Detailed Type
    Main Body
  • Applicable Replacement Blade
    S-50・B-50・VS-50
  • Trusco Code
    325-8572
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : SC-010
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Blade Thickness(mm)
    0.38
  • Total Length(mm)
    130
  • Detailed Type
    Main Body
  • Applicable Replacement Blade
    S-50・B-50・VS-50
  • Trusco Code
    325-8572
  • Mass(g)
    20
  • Features
    Ideal for interior work such as cloth joints.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)