(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Knife for Electrical Work (Plastic Grip Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Knife for Electrical Work (Plastic Grip Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The blade without folding can hang together with the case by using a belt and insertion and removal of the knife is very smooth.
[Applications]
· It is used for stripping cable, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Electrician's knife
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    226
  • Blade Length(mm)
    85
  • Application
    For Cable Stripping
Part Number
Details Type

Refine by

  • Knife Case Included
  • No Knife Case
  • Clear
Trusco Code

Refine by

  • 148-6969
  • 148-6951
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Knife Case Included
148-6969
1 Day(s)
-

Part Number : DM-1
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Electrician's knife
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    226
  • Details Type
    Knife Case Included
  • Blade Length(mm)
    85
  • Trusco Code
    148-6969
  • Application
    For Cable Stripping
  • Mass(g)
    207
No Knife Case
148-6951
1 Day(s)
-

Part Number : DM-1H
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Electrician's knife
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    226
  • Details Type
    No Knife Case
  • Blade Length(mm)
    85
  • Trusco Code
    148-6951
  • Application
    For Cable Stripping
  • Mass(g)
    112

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)