(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
H Type Saw Replacement Blade (for Wood/Plastic)

H Type Saw Replacement Blade (for Wood/Plastic)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It is suitable for cutting wood, bamboo, plastics, PVC and other pipes.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.5
  • Details Type
    Replacement Blade
  • Quantity/Pack(sheet)
    1
  • Trusco Code
    397-9113
  • Features
    Suitable for cutting wood, bamboo, plastic, PVC pipes, etc.
  • Conforming model 1
    213B

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : HSWB-1
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.5
  • Details Type
    Replacement Blade
  • Quantity/Pack(sheet)
    1
  • Trusco Code
    397-9113
  • Features
    Suitable for cutting wood, bamboo, plastic, PVC pipes, etc.
  • Conforming model 1
    213B

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Sliding type portable cutter saw that can store blade inside the main body.
●Suitable for cutting wood, bamboo, plastic, PVC pipe and so on.

Specification

●Q'ty Per Bag (sheet): 1
●SPQ (bag): 10
●Blade Thickness: 0.5 mm

Materials

●Main Body (resin): ABS Resin 
●Main Body (metal0: Stainless Steel (SUS430)
●Rubber: PVC 
●Blade: SK-85
●Blade: SK-85

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)