(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Safety Cutter Hook S Blade Type Replacement Blade

Click this image to zoom it.

Move the mouse over the image to zoom

Safety Cutter Hook S Blade Type Replacement Blade【2 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
Same day

The blade thickness for 149B is 0.6 mm.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.6
  • Details Type
    Replacement Blade
  • Pcs./Box.(sheet)
    2
  • JAN Code
    4901165104526
  • Trusco Code
    360-7259
  • Material (blade part)
    Alloy tool steel
  • Conforming model 1
    149B
  • Mass(g)
    20

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Same day
-

2 Pieces Per Package

Part Number : XB108F
Days to Ship : Same day
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.6
  • Details Type
    Replacement Blade
  • Pcs./Box.(sheet)
    2
  • JAN Code
    4901165104526
  • Trusco Code
    360-7259
  • Material (blade part)
    Alloy tool steel
  • Conforming model 1
    149B
  • Mass(g)
    20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Blades are trapezoid shape that can be used two times back and forth.

Specification

●Q'ty Per Box (sheet): 2
●SPQ (box): 10
●Blade Thickness: 0.6 mm

Materials

●Main Body: ABS Resin 
●Slider: Polyacetal Resin 
●Blade: Alloy Tool Steel
●Blade: Alloy Tool Steel

Accessories

●One sub knife L type replacement blade is built-in

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)