(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Compass Cutter

Compass Cutter

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Paper, vinyl, film, etc. can be cut in a circle shape by using it in the same way as a compass.
· Compatible with up to diameters of 15 cm.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    110
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB57
  • Trusco Code
    360-7283
  • Features
    Compatible with up to diameters of 15 cm.
  • Mass(g)
    24.5

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
57B
1 Day(s)
-

Part Number : 57B
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    110
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB57
  • Trusco Code
    360-7283
  • Features
    Compatible with up to diameters of 15 cm.
  • Mass(g)
    24.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can cut paper, vinyl, film, etc. in a circular fashion as you use a compass.
●Supports up to diameter 15 cm.

Specification

●Total Length (mm): 110
●Compatible Replacement Blade: XB57
●SPQ (piece): 10
●Blade Thickness: 0.5 mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)