(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Auto-Lock J

Auto-Lock J

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Auto-locking type (25 kg locking force).
· Comes with sturdy 0.8 mm thick blade holder.
· 2 replacement blades can be stored inside the body.
[Applications]
· Cutter for Cutting Ultra-Thick Items

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    155
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    CB-62
  • Trusco Code
    377-1831
  • Features 1
    2 replacement blades can be stored inside the body.
  • Mass(g)
    105

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : LC-620BL
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    155
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    CB-62
  • Trusco Code
    377-1831
  • Features 1
    2 replacement blades can be stored inside the body.
  • Mass(g)
    105

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Auto lock type(locking force 25kg).
●A rugged 0.8mm thick blade holder is adopted.
●Two replacement blades can be built in the body.

Specification

●Total Length(mm):158
●Compatible Replacement Blade:CB-62
●SPQ(piece):10
●Blade Thickness: 0.65mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)