(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Ryujin Bit (slim type/magnetic)

Click this image to zoom it.

Move the mouse over the image to zoom

Ryujin Bit (slim type/magnetic)【2-5 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It has a slim tip; the screw head is easy to see.
[Applications]
· For tightening screws on woodwork, aluminum, C channel and steel plate.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Set Product
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Material
    Chromium-Molybdenum Vanadium Steel, Acetate Resin
  • Tip diameter(mm)
    4.6
Part Number
Overall Length(mm)

Refine by

  • 65
  • 85
  • 110
  • 130
  • 150
  • Clear
Tip size / Phillips (+)

Refine by

  • No.1
  • No.2
  • Clear
Bit Quantity

Refine by

  • 2
  • 5
  • Clear
JAN Code

Refine by

  • 4962485396619
  • 4962485396626
  • 4962485396633
  • 4962485396640
  • 4962485396657
  • 4962485396664
  • 4962485396671
  • 4962485396817
  • 4962485396824
  • 4962485396831
  • 4962485396855
  • Clear
Trusco Code

Refine by

  • 395-3718
  • 395-3700
  • 395-3696
  • 395-3688
  • 395-3670
  • 395-3661
  • 395-3653
  • 395-3645
  • 395-3637
  • -
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
65
No.2
5
4962485396817
395-3696
1 Day(s)
-

5 Pieces Per Package

Part Number : ARTS5-2065
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 5 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.2
  • Bit Quantity
    5
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • JAN Code
    4962485396817
  • Trusco Code
    395-3696
  • Material
    Chromium-Molybdenum Vanadium Steel, Acetate Resin
  • Tip diameter(mm)
    4.6
  • Mass(g)
    64/pack
85
No.2
5
4962485396824
395-3700
1 Day(s)
-

5 Pieces Per Package

Part Number : ARTS5-2085
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 5 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    85
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.2
  • Bit Quantity
    5
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • JAN Code
    4962485396824
  • Trusco Code
    395-3700
  • Material
    Chromium-Molybdenum Vanadium Steel, Acetate Resin
  • Tip diameter(mm)
    4.6
  • Mass(g)
    88/pack
110
No.2
5
4962485396831
395-3718
1 Day(s)
-

5 Pieces Per Package

Part Number : ARTS5-2110
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 5 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.2
  • Bit Quantity
    5
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • JAN Code
    4962485396831
  • Trusco Code
    395-3718
  • Material
    Chromium-Molybdenum Vanadium Steel, Acetate Resin
  • Tip diameter(mm)
    4.6
  • Mass(g)
    120/pack
130
No.2
5
4962485396855
-
1 Day(s)
-

5 Pieces Per Package

Part Number : ARTS5-2130
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 5 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    130
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.2
  • Bit Quantity
    5
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • JAN Code
    4962485396855
  • Trusco Code
    -
  • Material
    Chromium-Molybdenum Vanadium Steel, Acetate Resin
  • Tip diameter(mm)
    4.6
  • Mass(g)
    -
65
No.1
2
4962485396619
395-3637
1 Day(s)
-

2 Pieces Per Package

Part Number : ARTS-1065
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.1
  • Bit Quantity
    2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • JAN Code
    4962485396619
  • Trusco Code
    395-3637
  • Material
    Chromium-Molybdenum Vanadium Steel, Acetate Resin
  • Tip diameter(mm)
    4.6
  • Mass(g)
    28/pack
110
No.1
2
4962485396626
395-3645
1 Day(s)
-

2 Pieces Per Package

Part Number : ARTS-1110
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.1
  • Bit Quantity
    2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • JAN Code
    4962485396626
  • Trusco Code
    395-3645
  • Material
    Chromium-Molybdenum Vanadium Steel, Acetate Resin
  • Tip diameter(mm)
    4.6
  • Mass(g)
    50/pack
65
No.2
2
4962485396633
395-3653
1 Day(s)
-

2 Pieces Per Package

Part Number : ARTS-2065
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.2
  • Bit Quantity
    2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • JAN Code
    4962485396633
  • Trusco Code
    395-3653
  • Material
    Chromium-Molybdenum Vanadium Steel, Acetate Resin
  • Tip diameter(mm)
    4.6
  • Mass(g)
    28/pack
85
No.2
2
4962485396640
395-3661
1 Day(s)
-

2 Pieces Per Package

Part Number : ARTS-2085
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    85
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.2
  • Bit Quantity
    2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • JAN Code
    4962485396640
  • Trusco Code
    395-3661
  • Material
    Chromium-Molybdenum Vanadium Steel, Acetate Resin
  • Tip diameter(mm)
    4.6
  • Mass(g)
    37/pack
110
No.2
2
4962485396657
395-3670
1 Day(s)
-

2 Pieces Per Package

Part Number : ARTS-2110
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.2
  • Bit Quantity
    2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • JAN Code
    4962485396657
  • Trusco Code
    395-3670
  • Material
    Chromium-Molybdenum Vanadium Steel, Acetate Resin
  • Tip diameter(mm)
    4.6
  • Mass(g)
    50/pack
130
No.2
2
4962485396671
-
1 Day(s)
-

2 Pieces Per Package

Part Number : ARTS-2130
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    130
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.2
  • Bit Quantity
    2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • JAN Code
    4962485396671
  • Trusco Code
    -
  • Material
    Chromium-Molybdenum Vanadium Steel, Acetate Resin
  • Tip diameter(mm)
    4.6
  • Mass(g)
    -
150
No.2
2
4962485396664
395-3688
1 Day(s)
-

2 Pieces Per Package

Part Number : ARTS-2150
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    150
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.2
  • Bit Quantity
    2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • JAN Code
    4962485396664
  • Trusco Code
    395-3688
  • Material
    Chromium-Molybdenum Vanadium Steel, Acetate Resin
  • Tip diameter(mm)
    4.6
  • Mass(g)
    72/pack

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)