(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stepped Taper Slim Torsion Bit

Click this image to zoom it.

Move the mouse over the image to zoom

Stepped Taper Slim Torsion Bit【2-10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Ideal for building related tasks, furniture assembling, vehicle maintenance, electric construction work, factory work, etc.
· The torsion machining absorbs impact and makes it hard to break.
· The screw head has a slim tip shape that is easy to see, and catches the screw groove reliably.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Hardness
    H
Part Number
Overall Length(mm)

Refine by

  • 65
  • 85
  • 100
  • Clear
Quantity/Pack(pc.)

Refine by

  • 2
  • 5
  • 10
  • Clear
Trusco Code

Refine by

  • 327-0874
  • 327-0866
  • 327-0858
  • 402-8333
  • 402-8325
  • 402-8317
  • 402-8309
  • 402-8295
  • 402-8287
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
65
2
327-0858
12 Day(s)
-

2 Pieces Per Package

Part Number : BTB2065
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Hardness
    H
  • Quantity/Pack(pc.)
    2
  • Trusco Code
    327-0858
  • Mass
    26 (g/pack)
85
2
327-0866
8 Day(s)
-

2 Pieces Per Package

Part Number : BTB2085
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    85
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Hardness
    H
  • Quantity/Pack(pc.)
    2
  • Trusco Code
    327-0866
  • Mass
    34 (g/pack)
100
2
327-0874
8 Day(s)
-

2 Pieces Per Package

Part Number : BTB2100
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    100
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Hardness
    H
  • Quantity/Pack(pc.)
    2
  • Trusco Code
    327-0874
  • Mass
    40 (g/pack)
65
5
402-8287
8 Day(s)
-

5 Pieces Per Package

Part Number : BTB52065
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 5 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Hardness
    H
  • Quantity/Pack(pc.)
    5
  • Trusco Code
    402-8287
  • Mass
    60 (g/pack)
85
5
402-8295
12 Day(s)
-

5 Pieces Per Package

Part Number : BTB52085
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 5 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    85
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Hardness
    H
  • Quantity/Pack(pc.)
    5
  • Trusco Code
    402-8295
  • Mass
    80 (g/pack)
100
5
402-8309
12 Day(s)
-

5 Pieces Per Package

Part Number : BTB52100
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 5 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    100
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Hardness
    H
  • Quantity/Pack(pc.)
    5
  • Trusco Code
    402-8309
  • Mass
    96 (g/pack)
65
10
402-8317
8 Day(s)
-

10 Pieces Per Package

Part Number : BTV2065M
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Hardness
    H
  • Quantity/Pack(pc.)
    10
  • Trusco Code
    402-8317
  • Mass
    110 (g/pack)
85
10
402-8325
8 Day(s)
-

10 Pieces Per Package

Part Number : BTV2085M
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    85
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Hardness
    H
  • Quantity/Pack(pc.)
    10
  • Trusco Code
    402-8325
  • Mass
    148 (g/pack)
100
10
402-8333
8 Day(s)
-

10 Pieces Per Package

Part Number : BTV2100M
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    100
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Hardness
    H
  • Quantity/Pack(pc.)
    10
  • Trusco Code
    402-8333
  • Mass
    178 (g/pack)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)