(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Bitorsion® Stainless Steel Screwdriver Bit

Click this image to zoom it.

Move the mouse over the image to zoom

Bitorsion® Stainless Steel Screwdriver Bit

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Stainless steel screwdriver bits.

Basic Specifications

Part Number
Tip Type

Refine by

  • Plus (+)
  • Minus (-)
  • Hex Type (Hexagonal)
  • Torx Type (Hexalobular)
  • Square Type
  • Clear
Total Length(mm)

Refine by

  • 25
  • 89
  • Clear
Tip Size Plus (+)

Refine by

  • No. 1
  • No. 2
  • No. 3
  • Clear
Tip Size / Minus (-) Blade Width (mm)

Refine by

  • 5.5
  • 6.5
  • Clear
Tip Opposite Side Dimensions (mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 5.5
  • 6
  • Clear
Tip Size / Minus (-) Blade Thickness (mm)

Refine by

  • 0.8
  • 1
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
Plus (+)
25
No. 1
-
-
-
16 Day(s) or more
-

Part Number : 071010
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    25
  • Single Item / Set Items
    Single Item
  • Tip Size Plus (+)
    No. 1
  • Tip Size / Minus (-) Blade Width (mm)
    -
  • Tip Opposite Side Dimensions (mm)
    -
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Tip Size / Minus (-) Blade Thickness (mm)
    -
  • Detailed Type
    Bitorsion® Stainless Steel Screwdriver Bit
  • Cutting Edge Size
    -
  • Trusco Code
    411-9444
  • Mass(g)
    4.9
Plus (+)
89
No. 1
-
-
-
12 Day(s)
-

Part Number : 071081
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    89
  • Single Item / Set Items
    Single Item
  • Tip Size Plus (+)
    No. 1
  • Tip Size / Minus (-) Blade Width (mm)
    -
  • Tip Opposite Side Dimensions (mm)
    -
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Tip Size / Minus (-) Blade Thickness (mm)
    -
  • Detailed Type
    Stainless Steel Screwdriver Bit
  • Cutting Edge Size
    -
  • Trusco Code
    411-9665
  • Mass(g)
    12