(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Impact driver socket (standard type) 1B

Click this image to zoom it.

Move the mouse over the image to zoom

Impact driver socket (standard type) 1B

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· For tightening bolts, nuts, etc., with an electric screwdriver.
· Uses a special steel (quenched) with high durability at a reasonable cost.
[Applications]
· For tightening hex bolts and nuts, etc., with electric screwdrivers, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Insertion Size(mm)
    5

Catalog

Japanese Only

Part Number
Product Type

Refine by

  • Socket Bit (For Electric Driver)
  • Impact Socket Bit (For Electric Driver)
  • Clear
Opposite side dimensions(mm)

Refine by

  • 5
  • 5.5
  • 6
  • 7
  • 8
  • 9
  • 10
  • 12
  • 13
  • 14
  • Clear
Insertion Angle(mm)

Refine by

  • 5.5
  • 12
  • 13
  • 14
  • Clear
Overall Length(mm)

Refine by

  • 70
  • 100
  • Clear
Trusco Code

Refine by

  • 396-2768
  • 396-2750
  • 396-2741
  • 396-2733
  • 396-2725
  • 396-2717
  • 396-2709
  • 396-2695
  • 396-2687
  • 396-2679
  • 396-2661
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Socket Bit (For Electric Driver)
5
-
70
396-2661
1 Day(s)
-

Part Number : 1B0507
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    5
  • Insertion Angle(mm)
    -
  • Overall Length(mm)
    70
  • Insertion Size(mm)
    5
  • Trusco Code
    396-2661
  • Mass(g)
    14
Socket Bit (For Electric Driver)
6
-
70
396-2679
1 Day(s)
-

Part Number : 1B0607
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    6
  • Insertion Angle(mm)
    -
  • Overall Length(mm)
    70
  • Insertion Size(mm)
    5
  • Trusco Code
    396-2679
  • Mass(g)
    16
Socket Bit (For Electric Driver)
6
-
100
396-2687
1 Day(s)
-

Part Number : 1B0610
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    6
  • Insertion Angle(mm)
    -
  • Overall Length(mm)
    100
  • Insertion Size(mm)
    5
  • Trusco Code
    396-2687
  • Mass(g)
    22
Socket Bit (For Electric Driver)
7
-
70
396-2695
1 Day(s)
-

Part Number : 1B0707
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    7
  • Insertion Angle(mm)
    -
  • Overall Length(mm)
    70
  • Insertion Size(mm)
    5
  • Trusco Code
    396-2695
  • Mass(g)
    19
Socket Bit (For Electric Driver)
7
-
100
396-2709
1 Day(s)
-

Part Number : 1B0710
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    7
  • Insertion Angle(mm)
    -
  • Overall Length(mm)
    100
  • Insertion Size(mm)
    5
  • Trusco Code
    396-2709
  • Mass(g)
    25
Socket Bit (For Electric Driver)
8
-
70
396-2717
1 Day(s)
-

Part Number : 1B0807
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    8
  • Insertion Angle(mm)
    -
  • Overall Length(mm)
    70
  • Insertion Size(mm)
    5
  • Trusco Code
    396-2717
  • Mass(g)
    22
Socket Bit (For Electric Driver)
8
-
100
396-2725
16 Day(s) or more
-

Part Number : 1B0810
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    8
  • Insertion Angle(mm)
    -
  • Overall Length(mm)
    100
  • Insertion Size(mm)
    5
  • Trusco Code
    396-2725
  • Mass(g)
    26
Socket Bit (For Electric Driver)
9
-
70
396-2733
16 Day(s) or more
-

Part Number : 1B0907
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    9
  • Insertion Angle(mm)
    -
  • Overall Length(mm)
    70
  • Insertion Size(mm)
    5
  • Trusco Code
    396-2733
  • Mass(g)
    25
Socket Bit (For Electric Driver)
9
-
100
396-2741
Quote
-

Part Number : 1B0910
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    9
  • Insertion Angle(mm)
    -
  • Overall Length(mm)
    100
  • Insertion Size(mm)
    5
  • Trusco Code
    396-2741
  • Mass(g)
    31
Socket Bit (For Electric Driver)
10
-
70
396-2750
16 Day(s) or more
-

Part Number : 1B1007
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    10
  • Insertion Angle(mm)
    -
  • Overall Length(mm)
    70
  • Insertion Size(mm)
    5
  • Trusco Code
    396-2750
  • Mass(g)
    28
Socket Bit (For Electric Driver)
10
-
100
396-2768
16 Day(s) or more
-

Part Number : 1B1010
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    10
  • Insertion Angle(mm)
    -
  • Overall Length(mm)
    100
  • Insertion Size(mm)
    5
  • Trusco Code
    396-2768
  • Mass(g)
    33
Socket Bit (For Electric Driver) / Impact Socket Bit (For Electric Driver)
5 ~ 12
12
100
-
Quote
-

Part Number : 1B1210
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Driver) / Impact Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    5 ~ 12
  • Insertion Angle(mm)
    12
  • Overall Length(mm)
    100
  • Insertion Size(mm)
    5
  • Trusco Code
    -
  • Mass(g)
    -
Socket Bit (For Electric Driver) / Impact Socket Bit (For Electric Driver)
5 ~ 13
13
100
-
Quote
-

Part Number : 1B1310
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Driver) / Impact Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    5 ~ 13
  • Insertion Angle(mm)
    13
  • Overall Length(mm)
    100
  • Insertion Size(mm)
    5
  • Trusco Code
    -
  • Mass(g)
    -
Socket Bit (For Electric Driver) / Impact Socket Bit (For Electric Driver)
5 ~ 14
14
100
-
Quote
-

Part Number : 1B1410
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Driver) / Impact Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    5 ~ 14
  • Insertion Angle(mm)
    14
  • Overall Length(mm)
    100
  • Insertion Size(mm)
    5
  • Trusco Code
    -
  • Mass(g)
    -
Socket Bit (For Electric Driver) / Impact Socket Bit (For Electric Driver)
5 ~ 5.5
5.5
100
-
Quote
-

Part Number : 1B5510
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Driver) / Impact Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    5 ~ 5.5
  • Insertion Angle(mm)
    5.5
  • Overall Length(mm)
    100
  • Insertion Size(mm)
    5
  • Trusco Code
    -
  • Mass(g)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)