(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
ZERUST Rust Inhibitor (Sponge Type)

ZERUST Rust Inhibitor (Sponge Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Exhibits a rust prevention effect by suppressing electrochemical reaction of rust on adding to enclosed spaces.
· Compact product dimensions, very convenient for installation in narrow places.
[Applications]
· Rust prevention of internal devices such as mother board and industrial instruments.

Basic Specifications

  • Product Type
    ZERUST
  • Width(mm)
    25
  • Length
    50mm
  • Thickness(mm)
    17
  • Heat Resistant Temperature(°C)
    120
  • Unopened shelf life
    5 years
  • JAN Code
    4989999180633
  • Trusco Code
    329-4692
  • Mass(g)
    5
  • Features
    Exhibits rust prevention effect by suppressing electrochemical reaction of rust on adding to enclosed spaces. Compact product dimensions, very convenient for installation in narrow places.
  • Application
    Rust prevention of internal devices such as mother board and industrial instruments.
  • Reference Protection Volume (Validity Period)
    110 L (1 year) / 40 L (2 years)
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : TZVC1-1
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    ZERUST
  • Width(mm)
    25
  • Length
    50mm
  • Thickness(mm)
    17
  • Heat Resistant Temperature(°C)
    120
  • Unopened shelf life
    5 years
  • JAN Code
    4989999180633
  • Trusco Code
    329-4692
  • Mass(g)
    5
  • Features
    Exhibits rust prevention effect by suppressing electrochemical reaction of rust on adding to enclosed spaces. Compact product dimensions, very convenient for installation in narrow places.
  • Application
    Rust prevention of internal devices such as mother board and industrial instruments.
  • Reference Protection Volume (Validity Period)
    110 L (1 year) / 40 L (2 years)
  • Material
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●When put in a gas in a sealed space, suppresses the electrochemical reaction of rust and exerts anti-rust effect.
●Since the product dimensions are small, it is very convenient to install in a narrow place.

Usage

●Anti-rust of panel equipment such as control panel and industrial instrument.

Specification

●SPQ(piece):50
●Heat Resistant Temperature: 120°C
●Unopened Time Limit: 5 Years

Materials

●Polypropylene(PP)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)