(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pressure Regulator Stout for Oxygen (Standard) (SRO-W)

Pressure Regulator Stout for Oxygen (Standard) SRO-W

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pressure Regulator Stout for Oxygen (Standard)
  • Pressure Regulator Stout for Oxygen (Standard)

[Features]
· Compact body with few protruding parts.
· Includes a gauge protector.
· It is a New JIS Standard Compliant Product.
[Applications]
· Ideal for oxygen pressure adjustments during gas fusion cutting.
· Regulator for oxygen gas.

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

SRO-W

Part Number
SRO-W
Part NumberMinimum order quantityVolume DiscountDays to ShipModel Trusco Code
1 Piece(s) 12 Day(s) West Japan Type355-2675

Loading...

  1. 1

Basic Information

Product Type Gas Regulator Applicable Fluid Oxygen Mass(g) 1300
Features 1 Compact body with few protruding parts. Features 2 Includes a gauge protector. Features 3 It is a New JIS Standard Compliant Product.
Specifications 1 Primary operating pressure: 15 MPa or less Specifications 2 Secondary Operating Pressure : 0.1–0.99 MPa

Please check the type/dimensions/specifications of the part SRO-W in the Pressure Regulator Stout for Oxygen (Standard) series.

Products like this...

Part Number
SRO-E
Part NumberMinimum order quantityVolume DiscountDays to ShipModel Trusco Code
1 Piece(s) 1 Day(s) East Japan Type355-2667

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)