(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cutting Machine (for Acetylene)

Cutting Machine (for Acetylene)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cutting Machine (for Acetylene)
  • Cutting Machine (for Acetylene)

[Features]
· Uses a "No Back" structure to reduce backfire.
· Product certified by the Japan Welding Engineering Society (Ltd.).
[Applications]
· For cutting work with oxygen + acetylene.

  • STOCK

Part Number

Configured Part Number is shown.

Features

●We adopt a no-back structure to reduce flashback.
●(corporation) Japan Welding Society Certified Products

Usage

●For cutting work with oxygen + acetylene.

Specification

●Type:Dual purpose for eastern and western Japan
●SPQ(piece):10

Accessories

●JIS No. 2/No. 3 Hose Port

Warning

●Nozzle is not included.
Part Number
Q101Z
Q112Z
Part NumberMinimum order quantityVolume DiscountDays to ShipModel Cutting Capacity
(mm)
Applicable Mouth Trusco Code Mass
(g)
1 Piece(s) 1 Day(s) Mid-size3–30LQ1120NX389-1691645
1 Piece(s) 1 Day(s) No. A3~80LQ1220NX351-6911790

Loading...

  1. 1

Basic Information

Product Model Gas Cutter Accessories JIS No.2/No.3 Hose End Features 1 A backfire reducing "No back" structure is used.
Features 2 Product approved by the Japan Welding Engineering Society. Use For Oxygen Acetylene Gas Welder

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)