(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Round Acrylic Dome Mirror (Exclusively for Indoor Use, Mounting Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Round Acrylic Dome Mirror (Exclusively for Indoor Use, Mounting Type)

Standard Unit Price:
-
Days to Ship :
35 Day(s)

A dome mirror used to prevent collisions at crossroads.
[Features]
·360 degree multi vision. Excellent visibility
·Covers not only crossroads, but also blind spots in complicated spaces caused by cargo, etc.
·It can also be hung with a chain, making it convenient for installation in factories with high ceilings.
·Covers complex spaces 360°! Large type ideal for factories, etc.
[Applications]
·For factory safety measures
・ Dedicated for indoor

Basic Specifications

  • Mirror Material
    Acrylic
  • Type
    Mount Type
  • Mirror Shape
    Round Shape
  • Number Of Mirrors
    1 Piece
  • Application
    Indoor Only
  • Caution plate
    None
  • Width(mm)
    1043
  • Height(mm)
    425
  • Image Size (Curved Surface R)
    512
  • Trusco Code
    395-3785
  • Mass(g)
    5000
  • Specifications
    Screw, Chain Stop
  • Accessories
    4 x 45 Truss tapping screw x 3 pc
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
35 Day(s)
-

Part Number : D100
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Mirror Material
    Acrylic
  • Type
    Mount Type
  • Mirror Shape
    Round Shape
  • Number Of Mirrors
    1 Piece
  • Application
    Indoor Only
  • Caution plate
    None
  • Width(mm)
    1043
  • Height(mm)
    425
  • Image Size (Curved Surface R)
    512
  • Trusco Code
    395-3785
  • Mass(g)
    5000
  • Specifications
    Screw, Chain Stop
  • Accessories
    4 x 45 Truss tapping screw x 3 pc

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)