(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stainless Steel Ground Spatula

Click this image to zoom it.

Move the mouse over the image to zoom

Stainless Steel Ground Spatula

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Rounded handle that is lightweight and easy to grip, with a clear coating.
[Applications]
· For cutting corners of wallpaper.

Basic Specifications

  • Product Model
    Putty Spatula
  • Material (Blade)
    Stainless Steel
  • Total Length(mm)
    220
  • Blade Length(mm)
    50
  • Blade Thickness(mm)
    0.6
  • Use
    For cutting corners of cloth material.
  • Material
    SUS420J2
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Blade Width(mm)

Refine by

  • 130
  • 155
  • 180
  • 215
  • 240
  • 280
  • 310
  • Clear
Trusco Code

Refine by

  • 252-0818
  • 252-0800
  • 252-0796
  • 252-0788
  • 252-0770
  • 252-0761
  • 252-0753
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
130
252-0753
8 Day(s)
-

Part Number : NO20204
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Putty Spatula
  • Material (Blade)
    Stainless Steel
  • Blade Width(mm)
    130
  • Total Length(mm)
    220
  • Blade Length(mm)
    50
  • Blade Thickness(mm)
    0.6
  • Trusco Code
    252-0753
  • Use
    For cutting corners of cloth material.
  • Material
    SUS420J2
  • Mass(g)
    100
1 pc.
155
252-0761
8 Day(s)
-

Part Number : NO20205
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Putty Spatula
  • Material (Blade)
    Stainless Steel
  • Blade Width(mm)
    155
  • Total Length(mm)
    220
  • Blade Length(mm)
    50
  • Blade Thickness(mm)
    0.6
  • Trusco Code
    252-0761
  • Use
    For cutting corners of cloth material.
  • Material
    SUS420J2
  • Mass(g)
    110
1 pc.
180
252-0770
8 Day(s)
-

Part Number : NO20206
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Putty Spatula
  • Material (Blade)
    Stainless Steel
  • Blade Width(mm)
    180
  • Total Length(mm)
    220
  • Blade Length(mm)
    50
  • Blade Thickness(mm)
    0.6
  • Trusco Code
    252-0770
  • Use
    For cutting corners of cloth material.
  • Material
    SUS420J2
  • Mass(g)
    120
1 pc.
215
252-0788
8 Day(s)
-

Part Number : NO20207
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Putty Spatula
  • Material (Blade)
    Stainless Steel
  • Blade Width(mm)
    215
  • Total Length(mm)
    220
  • Blade Length(mm)
    50
  • Blade Thickness(mm)
    0.6
  • Trusco Code
    252-0788
  • Use
    For cutting corners of cloth material.
  • Material
    SUS420J2
  • Mass(g)
    150
1 pc.
240
252-0796
12 Day(s)
-

Part Number : NO20208
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Putty Spatula
  • Material (Blade)
    Stainless Steel
  • Blade Width(mm)
    240
  • Total Length(mm)
    220
  • Blade Length(mm)
    50
  • Blade Thickness(mm)
    0.6
  • Trusco Code
    252-0796
  • Use
    For cutting corners of cloth material.
  • Material
    SUS420J2
  • Mass(g)
    190
1 pc.
280
252-0800
8 Day(s)
-

Part Number : NO20209
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Putty Spatula
  • Material (Blade)
    Stainless Steel
  • Blade Width(mm)
    280
  • Total Length(mm)
    220
  • Blade Length(mm)
    50
  • Blade Thickness(mm)
    0.6
  • Trusco Code
    252-0800
  • Use
    For cutting corners of cloth material.
  • Material
    SUS420J2
  • Mass(g)
    200
1 pc.
310
252-0818
8 Day(s)
-

Part Number : NO20210
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Putty Spatula
  • Material (Blade)
    Stainless Steel
  • Blade Width(mm)
    310
  • Total Length(mm)
    220
  • Blade Length(mm)
    50
  • Blade Thickness(mm)
    0.6
  • Trusco Code
    252-0818
  • Use
    For cutting corners of cloth material.
  • Material
    SUS420J2
  • Mass(g)
    240

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)