(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Plastic Bag, Anylock

Click this image to zoom it.

Move the mouse over the image to zoom

Plastic Bag, Anylock

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Stick zipper that can be inserted as-is into an opened bag to create a seal for storage.
[Applications]
· For moisture prevention.
· For long-term storage.

Basic Specifications

  • Product Model
    Other Related Products
  • Use 1
    Moisture prevention.
  • Use 2
    Long-term storage.
  • Operating Temperature Range
    -30~120℃
  • Material
    Polypropylene (PP)
  • Features
    Stick zippers that can seal any open bag by just latching it on to store the products.
  • Amount Of Content
    1 Bag (2 pcs.)
Part Number
Amount Of Content

Refine by

  • 1 Bag (2 pcs.)
  • Clear
Color

Refine by

  • Green
  • Orange
  • Pink
  • Yellow
  • Clear
Effective Length(mm)

Refine by

  • 100
  • 150
  • 190
  • 250
  • Clear
Length(mm)

Refine by

  • 125
  • 185
  • 225
  • 285
  • Clear
Trusco Code

Refine by

  • 390-5497
  • 390-5489
  • 390-5471
  • 391-3716
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (2 pcs.)
Green
250
285
390-5471
Quote
-

Part Number : NAGR-22
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (2 pcs.)

Specificationtitle

  • Product Model
    Other Related Products
  • Color
    Green
  • Effective Length(mm)
    250
  • Length(mm)
    285
  • Trusco Code
    390-5471
  • Use 1
    Moisture prevention.
  • Use 2
    Long-term storage.
  • Operating Temperature Range
    -30~120℃
  • Material
    Polypropylene (PP)
  • Features
    Stick zippers that can seal any open bag by just latching it on to store the products.
  • Mass(g/bag)
    5
1 Bag (2 pcs.)
Orange
190
225
390-5489
Quote
-

Part Number : NAOR-32
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (2 pcs.)

Specificationtitle

  • Product Model
    Other Related Products
  • Color
    Orange
  • Effective Length(mm)
    190
  • Length(mm)
    225
  • Trusco Code
    390-5489
  • Use 1
    Moisture prevention.
  • Use 2
    Long-term storage.
  • Operating Temperature Range
    -30~120℃
  • Material
    Polypropylene (PP)
  • Features
    Stick zippers that can seal any open bag by just latching it on to store the products.
  • Mass(g/bag)
    7
1 Bag (2 pcs.)
Pink
150
185
390-5497
12 Day(s)
-

Part Number : NAPI-42
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (2 pcs.)

Specificationtitle

  • Product Model
    Other Related Products
  • Color
    Pink
  • Effective Length(mm)
    150
  • Length(mm)
    185
  • Trusco Code
    390-5497
  • Use 1
    Moisture prevention.
  • Use 2
    Long-term storage.
  • Operating Temperature Range
    -30~120℃
  • Material
    Polypropylene (PP)
  • Features
    Stick zippers that can seal any open bag by just latching it on to store the products.
  • Mass(g/bag)
    10
1 Bag (2 pcs.)
Yellow
100
125
391-3716
12 Day(s)
-

Part Number : NAYE-52
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (2 pcs.)

Specificationtitle

  • Product Model
    Other Related Products
  • Color
    Yellow
  • Effective Length(mm)
    100
  • Length(mm)
    125
  • Trusco Code
    391-3716
  • Use 1
    Moisture prevention.
  • Use 2
    Long-term storage.
  • Operating Temperature Range
    -30~120℃
  • Material
    Polypropylene (PP)
  • Features
    Stick zippers that can seal any open bag by just latching it on to store the products.
  • Mass(g/bag)
    12

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)