(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Tag Gun, Bno'k, Fine Needle Machine B503XL

Tag Gun, Bno'k, Fine Needle Machine B503XL

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Fine Needle Machine
  • Body Dimensions (Width x Depth x Height)(mm)
    140X25X125
  • Trusco Code
    390-5616
  • Material
    Glass Fiber Filled Nylon
  • Accessories
    1 needle
  • Use
    For temporary anchoring of sheets, etc. or for affixing price tags to items such as clothing and textiles.
  • Mass(g)
    110
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 Day(s)
-

Part Number : B503XL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Fine Needle Machine
  • Body Dimensions (Width x Depth x Height)(mm)
    140X25X125
  • Trusco Code
    390-5616
  • Material
    Glass Fiber Filled Nylon
  • Accessories
    1 needle
  • Use
    For temporary anchoring of sheets, etc. or for affixing price tags to items such as clothing and textiles.
  • Mass(g)
    110

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●For temporary fixation of seats, etc.
●For price tags such as clothing and textiles.

Specification

●Body Dimension(mm)W x D x H:140 x 25 x 125
●SPQ(piece):10

Materials

●Glass Fiber Nylon

Accessories

●1 Needle

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)