(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Portable Zip Tie, Compact Portable Binding Machine

Portable Zip Tie, Compact Portable Binding Machine

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Can be used to tie any sizes.
· The main body, belt, and clip all use vinyl chlorine resin, which generates almost no dioxins when burning.
· It is a convenient portable type for work in high places as well as work in narrow spaces.
[Applications]
· Binding work for electrical and wiring work.
· Packaging and binding work.

Basic Specifications

  • Specifications
    • STOCK
  • Material
    Main Body: Polypropylene, Clip: Polyacetal

Details

Part Number
Amount Of Content

Refine by

  • 1 Set (Belt Case, Grip, Belt)
  • 1 Bag (100 pcs)
  • Clear
Product Type

Refine by

  • Binding Machine Options
  • Other
  • Clear
Other

Refine by

  • Option
  • Clear
Belt length(m)

Refine by

  • 15
  • Clear
Color

Refine by

  • Black
  • White
  • Clear
Belt width(mm)

Refine by

  • 4.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Belt Case, Grip, Belt)
Other
-
15
Black
4.5
13 Day(s) or more
-

Part Number : TRP45BS-15BK
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 Set (Belt Case, Grip, Belt)

Specificationtitle

  • Product Type
    Other
  • Other
    -
  • Belt length(m)
    15
  • Color
    Black
  • Material
    Main Body: Polypropylene, Clip: Polyacetal
  • Belt width(mm)
    4.5
  • Trusco Code
    415-4266
  • Application
    Binding work for electrical and wiring work. Packaging and binding work.
  • Features
    Can tie free sizes. The main body, belt, and clip all use vinyl chlorine resin, which generates almost no dioxins when burning. A small portable type, convenient for working in high or small spaces.
  • Abstract
    -
  • Mass(g)
    315
1 Set (Belt Case, Grip, Belt)
Other
-
15
White
4.5
13 Day(s) or more
-

Part Number : TRP45BS-15N
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 Set (Belt Case, Grip, Belt)

Specificationtitle

  • Product Type
    Other
  • Other
    -
  • Belt length(m)
    15
  • Color
    White
  • Material
    Main Body: Polypropylene, Clip: Polyacetal
  • Belt width(mm)
    4.5
  • Trusco Code
    415-4258
  • Application
    Binding work for electrical and wiring work. Packaging and binding work.
  • Features
    Can tie free sizes. The main body, belt, and clip all use vinyl chlorine resin, which generates almost no dioxins when burning. A small portable type, convenient for working in high or small spaces.
  • Abstract
    -
  • Mass(g)
    315
1 Bag (100 pcs)
Binding Machine Options
Option
-
Black
-
1 Day(s)
-

Part Number : TRP45C-100BK
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Product Type
    Binding Machine Options
  • Other
    Option
  • Belt length(m)
    -
  • Color
    Black
  • Material
    Main Body: Polypropylene, Clip: Polyacetal
  • Belt width(mm)
    -
  • Trusco Code
    415-4282
  • Application
    -
  • Features
    -
  • Abstract
    5-station type
  • Mass(g)
    33
1 Bag (100 pcs)
Binding Machine Options
Option
-
White
-
1 Day(s)
-

Part Number : TRP45C-100N
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Product Type
    Binding Machine Options
  • Other
    Option
  • Belt length(m)
    -
  • Color
    White
  • Material
    Main Body: Polypropylene, Clip: Polyacetal
  • Belt width(mm)
    -
  • Trusco Code
    415-4274
  • Application
    -
  • Features
    -
  • Abstract
    5-station type
  • Mass(g)
    33

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●free size binding.
●Because the body, belt, clip and all are used with de-PVC chloride resin, there is almost no dioxin generation at incineration.
●A compact portable type that is convenient for high-elevation and narrow space work.

Usage

●Electrical construction, wire bundling work.
●Packing and binding work.

Specification

●Applicable Temperature Range: -20 to 80°C(TRP45BS-15N), -20 to 100°C(TRP45BS-15BK)

Materials

●Belts Case: Polypropylene(PP)
●Clip: Polyacetal Resin
●Belts: Nylon66

Warning

●Pliers is necessary to cut the belt.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)