(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Combination Case - Pocket Type

Combination Case - Pocket Type

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A forward collapsing tray makes insertion and removal smooth.
· A transparent tray whose contents can be easily checked.
[Applications]
· For classification and storage of parts such as screws.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Pockets
  • Width (mm)
    474
  • Depth (mm)
    165
  • Maximum Load (kg/unit)
    Lightweight (Up to 50 kg)
  • Main Body Material
    Steel
  • Pocket Material
    Styrene resin
  • Label Card
    1 per pocket
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Height (mm)

Refine by

  • 296
  • 362
  • 416
  • Clear
Number of Pockets(piece)

Refine by

  • 6
  • 8
  • 10
  • Clear
Effective ID width of pocket(mm)

Refine by

  • 74
  • 95
  • 131
  • Clear
Effective ID depth of pocket(mm)

Refine by

  • 80
  • 105
  • 130
  • Clear
Effective ID height of pocket(mm)

Refine by

  • 74
  • 95
  • 105
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
416
6
131
130
105
1 Day(s)
-

Part Number : TPKL-32
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Pockets
  • Height (mm)
    416
  • Width (mm)
    474
  • Depth (mm)
    165
  • Maximum Load (kg/unit)
    Lightweight (Up to 50 kg)
  • Number of Pockets(piece)
    6
  • Effective ID width of pocket(mm)
    131
  • Effective ID depth of pocket(mm)
    130
  • Effective ID height of pocket(mm)
    105
  • Trusco Code
    286-8393
  • Main Body Material
    Steel
  • Pocket Material
    Styrene resin
  • Label Card
    1 per pocket
  • Mass
    6.2kg
1 unit
362
8
95
105
95
1 Day(s)
-

Part Number : TPKL-42
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Pockets
  • Height (mm)
    362
  • Width (mm)
    474
  • Depth (mm)
    165
  • Maximum Load (kg/unit)
    Lightweight (Up to 50 kg)
  • Number of Pockets(piece)
    8
  • Effective ID width of pocket(mm)
    95
  • Effective ID depth of pocket(mm)
    105
  • Effective ID height of pocket(mm)
    95
  • Trusco Code
    286-8385
  • Main Body Material
    Steel
  • Pocket Material
    Styrene resin
  • Label Card
    1 per pocket
  • Mass
    5.3kg
1 unit
296
10
74
80
74
1 Day(s)
-

Part Number : TPKL-52
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Pockets
  • Height (mm)
    296
  • Width (mm)
    474
  • Depth (mm)
    165
  • Maximum Load (kg/unit)
    Lightweight (Up to 50 kg)
  • Number of Pockets(piece)
    10
  • Effective ID width of pocket(mm)
    74
  • Effective ID depth of pocket(mm)
    80
  • Effective ID height of pocket(mm)
    74
  • Trusco Code
    286-8377
  • Main Body Material
    Steel
  • Pocket Material
    Styrene resin
  • Label Card
    1 per pocket
  • Mass
    4.3kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)