(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Free Hanger Rack Hook / S Piece

Free Hanger Rack Hook / S Piece

Standard Unit Price:
-
Days to Ship :
12 Day(s)

S hook for free hanger rack. Steel (chrome plated finish).

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Maximum Load (kg/pc.)

Refine by

  • 1
  • 2
  • Clear
Details Type

Refine by

  • Single Hook 100 mm
  • Single Hook 150 mm
  • Single Hook 200 mm
  • S-Shaped Hook
  • Clear
Hook Dimension, Diameter x Length

Refine by

  • 4×55×82
  • 6×100
  • 6×150
  • 6×200
  • Clear
Trusco Code

Refine by

  • 501-4701
  • 501-4689
  • 501-4662
  • 501-4654
  • 509-8882
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1
S-Shaped Hook
4×55×82
501-4701
12 Day(s)
-

Part Number : FHR-S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Display equipment
  • Maximum Load (kg/pc.)
    1
  • Main body: option
    Option
  • Details Type
    S-Shaped Hook
  • Hook Dimension, Diameter x Length
    4×55×82
  • Material
    Steel
  • Trusco Code
    501-4701
  • Mass
    16g
1 pc.
1
Single Hook 100 mm
6×100
509-8882
12 Day(s)
-

Part Number : FHR-S100
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Display equipment
  • Maximum Load (kg/pc.)
    1
  • Main body: option
    Option
  • Details Type
    Single Hook 100 mm
  • Hook Dimension, Diameter x Length
    6×100
  • Material
    Steel
  • Trusco Code
    509-8882
  • Mass
    80g
1 pc.
1
Single Hook 150 mm
6×150
501-4654
12 Day(s)
-

Part Number : FHR-S150
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Display equipment
  • Maximum Load (kg/pc.)
    1
  • Main body: option
    Option
  • Details Type
    Single Hook 150 mm
  • Hook Dimension, Diameter x Length
    6×150
  • Material
    Steel
  • Trusco Code
    501-4654
  • Mass
    91g
1 pc.
1
Single Hook 200 mm
6×200
501-4662
12 Day(s)
-

Part Number : FHR-S200
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Display equipment
  • Maximum Load (kg/pc.)
    1
  • Main body: option
    Option
  • Details Type
    Single Hook 200 mm
  • Hook Dimension, Diameter x Length
    6×200
  • Material
    Steel
  • Trusco Code
    501-4662
  • Mass
    102g
1 pc.
2
Single Hook 200 mm
6×200
501-4689
12 Day(s)
-

Part Number : FHR-W200
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Display equipment
  • Maximum Load (kg/pc.)
    2
  • Main body: option
    Option
  • Details Type
    Single Hook 200 mm
  • Hook Dimension, Diameter x Length
    6×200
  • Material
    Steel
  • Trusco Code
    501-4689
  • Mass
    160g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)