(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Flat Can, With Valve, Capacity 10L/20L

Flat Can, With Valve, Capacity 10L/20L

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Flat plastic can with a wide opening.
[Features]
· φ99 (opening I.D. 99 mm) wide opening type helps facilitate easy liquid filling.
· Comes with a valve that's convenient for removing the liquid inside (not removable).
· With gasket.
· Main body material: Polyethylene (PE).
· Valve material: polyethylene (PE), polypropylene (PP).
· Valve seal material: Viton (FKM).
[Applications]
· Container convenient for temporary storage and carrying of liquid.

(i)Caution

  • Some types of surfactant and organic solvent may affect the cap/packing and cause liquid leakage.

Basic Specifications

  • Product Type
    Can
  • Main body: option
    Main Body
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(L)

Refine by

  • 10
  • 20
  • Clear
Width(mm)

Refine by

  • 412
  • 450
  • Clear
Depth(mm)

Refine by

  • 150
  • 200
  • Clear
Height(mm)

Refine by

  • 330
  • 410
  • Clear
Trusco Code

Refine by

  • 355-9874
  • 355-9866
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10
412
150
330
355-9866
1 Day(s)
-

Part Number : T0316
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    10
  • Product Type
    Can
  • Width(mm)
    412
  • Depth(mm)
    150
  • Height(mm)
    330
  • Main body: option
    Main Body
  • Trusco Code
    355-9866
  • Mass(g)
    980
1 pc.
20
450
200
410
355-9874
1 Day(s)
-

Part Number : T0318
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    20
  • Product Type
    Can
  • Width(mm)
    450
  • Depth(mm)
    200
  • Height(mm)
    410
  • Main body: option
    Main Body
  • Trusco Code
    355-9874
  • Mass(g)
    1490

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Contains convenient cock to remove the contents liquid.(not removable)

Materials

●Main Body: Polyethylene(PE)
●Cock: Polyethylene(PE), Polypropylene(PP)
●Cock Packing: Viton(FKM)

Warning

●Depending on the type of surfactant and organic solvents, cap and packing may be affected, so leakage may occur.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)