(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Wide Opening Rectangular Plastic Tank 355

Wide Opening Rectangular Plastic Tank 355

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Flat plastic can with a wide opening.
[Features]
· φ99 (opening I.D. 99 mm) wide opening type helps facilitate easy liquid filling.
[Applications]
· Container convenient for temporary storage and carrying of liquid.
· Can also be used with food products.

Basic Specifications

  • Product Type
    Can
  • Main body: option
    Main Body
  • Material
    Polyethylene (PE)
  • Specifications
    Inner plug included
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(L)

Refine by

  • 10
  • 20
  • Clear
Width(mm)

Refine by

  • 322
  • 360
  • Clear
Depth(mm)

Refine by

  • 150
  • 200
  • Clear
Height(mm)

Refine by

  • 330
  • 410
  • Clear
Trusco Code

Refine by

  • 355-9858
  • 355-9840
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10
322
150
330
355-9840
12 Day(s)
-

Part Number : T0192
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    10
  • Product Type
    Can
  • Width(mm)
    322
  • Depth(mm)
    150
  • Height(mm)
    330
  • Main body: option
    Main Body
  • Trusco Code
    355-9840
  • Mass(g)
    940
  • Material
    Polyethylene (PE)
  • Specifications
    Inner plug included
1 pc.
20
360
200
410
355-9858
12 Day(s)
-

Part Number : T0194
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    20
  • Product Type
    Can
  • Width(mm)
    360
  • Depth(mm)
    200
  • Height(mm)
    410
  • Main body: option
    Main Body
  • Trusco Code
    355-9858
  • Mass(g)
    1450
  • Material
    Polyethylene (PE)
  • Specifications
    Inner plug included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a wide-mouth diameter type with a large aperture.

Specification

●With inner stopper

Materials

●Polyethylene(PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)