(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Surface Area Type Flow Meter

Surface Area Type Flow Meter

[Features]
· High precision is guaranteed due to the unique precision molded glass tube and ultra-precision floating ball.
[Applications]
· For environmental measuring equipment.
· For general analysis equipment.
· For purge devices.
· For equipment related to semiconductors.

Part Number

Configured Part Number is shown.

Part Number
RK1400-B-2-05
RK1400-B-2-1
RK1400-B-2-5
RK1400-B-2-10
RK1400-B-2-50
RK1400-B-2-100
RK1400-SS-2-05
RK1400-SS-2-1
RK1400-SS-2-5
RK1400-SS-2-10
RK1400-SS-2-50
RK1400-SS-2-100
Part NumberMinimum order quantityVolume DiscountDays to ShipMaximum Flow
(L/min)
Body Material Trusco Code Packing material Mass
(g)
1 Piece(s) Quote 0.5Brass459-0040Nitrile Rubber (NBR)377
1 Piece(s) Quote 1Brass459-0058Nitrile Rubber (NBR)377
1 Piece(s) Quote 5Brass459-0082Nitrile Rubber (NBR)377
1 Piece(s) Quote 10Brass459-0066Nitrile Rubber (NBR)377
1 Piece(s) Quote 50.0Brass459-0091Nitrile Rubber (NBR)377
1 Piece(s) Quote 100.0Brass459-0074Nitrile Rubber (NBR)377
1 Piece(s) Quote 0.5Stainless Steel459-0104Fluorine Rubber379
1 Piece(s) Quote 1Stainless Steel459-0112Fluorine Rubber379
1 Piece(s) Quote 5Stainless Steel459-0147Fluorine Rubber379
1 Piece(s) Quote 10Stainless Steel459-0121Fluorine Rubber379
1 Piece(s) Quote 50.0Stainless Steel459-0155Fluorine Rubber379
1 Piece(s) Quote 100.0Stainless Steel459-0139Fluorine Rubber379

Loading...

  1. 1

Basic Information

Product Model Flowmeter Flow control None Valid memory 10:1
Connection Size Rc1/4 Withstanding pressure warranty Maximum Flow Rate 5 l/min or Less: 0.7 MPa, Maximum Flow Rate 10 l/min or Less: 0.5 MPa Heat resistance limit 60°C
Features High precision is guaranteed due to the unique precision molded glass tube and high accuracy floating ball. Use For air measuring equipment. For general analysis equipment. Target fluid Air
Accuracy ±2%F.S (measurement point)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)