(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
<Mokuba> Punch for Removing Pins

Punch for Removing Pins

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Suitable for removing taper pins, spring pins.
· Comes with a bag that's convenient to carry and store.
[Applications]
· For removing taper pins, spring pins, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
  • Hardness
    54±1
  • Material
    Carbon Steel
  • Trusco Code
    327-1374
  • Set Content(mm)
    2.5、3.0、4.0、5.0、6.0、7.0、8.0、10.0
  • No. of Set Contents(Pieces)
    8
  • Features
    Suitable to remove taper pin, spring pin.
  • Specifications
    Chrome Plating
  • Mass
    640 g/set

Details
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
1 Day(s)
-

Part Number : E14-8
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
  • Hardness
    54±1
  • Material
    Carbon Steel
  • Trusco Code
    327-1374
  • Set Content(mm)
    2.5、3.0、4.0、5.0、6.0、7.0、8.0、10.0
  • No. of Set Contents(Pieces)
    8
  • Features
    Suitable to remove taper pin, spring pin.
  • Specifications
    Chrome Plating
  • Mass
    640 g/set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for removing tapered pin and spring pin.

Specification

●Set Contents(mm):2.5, 3.0, 4.0, 5.0, 6.0, 7.0, 8.0, 10.0
●Set Contents(piece):8
●SPQ(set):6
●Chrome Plate

Materials

●Carbon Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)